It looks like you are coming from United States, but the current site you have selected to visit is Bosnian. Do you want to change site?

Yes, please! No, keep me on the current site

Overview Solutions Documentation & Tools
Overview

Overview

Product Features
  • Enclosure Features:

  • Lightweight durable plastic material
  • Exposed surface UV stabilized
  • Easy to use and install
  • Provides easy and convenient stowing ofthe attached HoseCoil

    HoseCoil Features:

  • 3/8" (10 mm) ID Polyurethane
  • 90% usable length
  • Self-Coiling
  • Solid brass fittings
  • UV Inhibitor

HoseCoil Cockpit Washdown System

Cockpit Washdown SystemHorizontal Mount Enclosurewith 25' (7.6 m) Blue HoseCoil

Model No.: 31910-2115

Solutions

Solutions

Recommended Solutions

Documentation & Tools