It looks like you are coming from United States, but the current site you have selected to visit is Bosnian. Do you want to change site?

Yes, please! No, keep me on the current site

Overview Solutions Documentation & Tools
Overview

Overview

Product Features
  • Enclosure Features:

  • Lightweight durable plastic material
  • Exposed surface UV stabilized
  • Provides convenient stowing of integrated HoseCoil
  • Easy to use and install

    HoseCoil Features:

  • 3/8" (10 mm) ID Polyurethane
  • 90% usable length
  • Self-Coiling
  • Solid brass fittings
  • UV Inhibitor

Cockpit Washdown SystemFlush Mount Enclosurewith 15' (4.57 m) Blue HoseCoil

Model No.: 31910-1115

 

Solutions

Solutions

Recommended Solutions

Documentation & Tools

Brochures