It looks like you are coming from United States, but the current site you have selected to visit is Bosnian. Do you want to change site?

Yes, please! No, keep me on the current site

Cockpit Washdown System Side Mount Enclosure

Overview Solutions Documentation & Tools
Overview

Overview

Product Features

           Enclosure Features:

  • Lightweight durable plastic material
  • Exposed surface UV stabilized
  • Easy to use and install
  • Provides easy and convenient stowing of the attached HoseCoil

    HoseCoil Features:

  • 3/8" (10 mm) ID Polyurethane
  • 90% usable length
  • Self-Coiling
  • Solid brass fittings
  • UV Inhibitor

HoseCoilCockpit Washdown SystemSide Mount Enclosure

Cockpit Washdown SystemSide Mount Enclosurewith 15' (4.57 m) Blue HoseCoil

Model No.: 31910-3115

Solutions

Solutions

Recommended Solutions

Documentation & Tools

Brochures