It looks like you are coming from United States, but the current site you have selected to visit is Bosnian. Do you want to change site?

Yes, please! No, keep me on the current site

Flexmount Blower

Overview Specifications Solutions
Overview

Overview

Product Features
  • 110v Models not ignition protected

Jabsco Flexmount Blower – Standard Duty

Flexmount blowers have both inlet and outlet ports designed for slip-on flexible duct connections. They are ideal when an in-line installation is preferred. The blower may be rotated in the mounting bracket to orient the discharge port in any direction. Standard duty blowers are rated for intermittent service, 15 minutes maximum. Commercial duty models are rated for continuous service. For International & US Markets

Specifications

Specifications

 
 
Models
34754-0000
35515-0010
35770-0092
35770-0094
36740-0000
36740-0010
36740-0031
36770-0115
Flow Rate
100 CFM (47,200 CUCM/sec)
105 CFM (49,600 CUCM/sec)
250 CFM (118,000 CUCM/sec)
250 CFM (118,000 CUCM/sec)
150 CFM (70,800 CUCM/sec)
150 CFM (70,800 CUCM/sec)
140 CFM (66,000 CUCM/sec)
250 CFM (118,000 CUCM/sec)
Voltage
115 (VAC)
12 (Vdc)
12 (Vdc)
24 (Vdc)
12 (Vdc)
24 (Vdc)
115 (VAC)
115 (VAC)
Duty Cycle
15 mins duty max
15 mins duty max
Continuous service
Continuous service
15 mins duty max
15 mins duty max
15 mins duty max
Continuous service
Fuse Size
0.8 (amp)
6 (amp)
15 (amp)
10 (amp)
10 (amp)
5 (amp)
1.3 (amp)
.75 (amp)
Amp Draw
0.7 (amp)
4.3 (amp)
11 (amp)
6 (amp)
6.8 (amp)
3.3 (amp)
1 (amp)
1.5 (amp)
Inlet
3" (76.2 mm)
3" (76.2 mm)
4" (101.6 mm)
4" (101.6 mm)
3" (76.2 mm)
3" (76.2 mm)
3" (76.2 mm)
4" (101.6 mm)
Outlet
2 3/4" (70 mm)
2 3/4" (70 mm)
3 5/8" (91 mm)
3 5/8" (91 mm)
2 3/4" (70 mm)
2 3/4" (70 mm)
2 3/4" (70 mm)
3 5/8" (91 mm)
Dimensions (H x W x D)
193 x 168 x 175 (mm)
140 x 121 x 171 (mm)
229 x 230 x 222 (mm)
229 x 230 x 222 (mm)
193 x 168 x 203 (mm)
193 x 168 x 203 (mm)
193 x 168 x 213 (mm)
229 x 230 x 222 (mm)
Weight
5.0 lbs (2.3 kg)
4.0 lbs (1.8 kg)
6.0 lbs (2.7 kg)
6.0 lbs (2.7 kg)
5.0 lbs (2.3 kg)
5.0 lbs (2.3 kg)
5.0 lbs (2.3 kg)
9.0 lbs (4.1 kg)
Solutions

Solutions

Recommended Solutions