It looks like you are coming from United States, but the current site you have selected to visit is Bosnian. Do you want to change site?

Yes, please! No, keep me on the current site

35760 Series DC 250 CFM(7.0 m3/min) Flangemount Continuous Duty 4" Blower

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features
  • Extended Life 5,000 Hour Motor
  • Tough Reinforced Thermoset Plastic Housing
  • Mounts To Any Flat Surface
  • Slip-On Inlet Ducting Connection
  • Efficient High Volume Air Flow
  • Low-Current Draw
  • Corrosion-Resistant Materials Throughout
  • N.M.M.A. Type Accepted
  • Meets USCG Electrical Regulations of Title 33
  • Chapter I, Part 183
  • Subpart I and IS0 8846 forIgnition Protection
  • Complies with ISO 9097 Marine
  • CE Conforms with EN 5008-1 for Supression of Electro-magnetic interference

Available in either Flange or Flexmount form, these powerful blowers are designed for use wherever continuous ventilation is required. A motor life of 5,000 hours is guaranteed for service in the toughest conditions. They provide outputs of 250 cfm (7.1m3/min).

Model No.: 35760 Series

Model 35760-0092 12V DC, flangemount

Model 35760-0094 24V DC, flangemount

Specifications

Specifications

Specifications
35760 Series
Open AirFlow
250 CFM(7.0 m3/min)
Voltage
12 or 24 (Vdc)
Amp Draw
11 or 6 (amp)
Fuse Size
15 or 10 (amp)
Weight
2.7 (kg) 6 (lb)
Solutions

Solutions

Recommended Solutions

Documentation & Tools