It looks like you are coming from United States, but the current site you have selected to visit is Bosnian. Do you want to change site?

Yes, please! No, keep me on the current site

35515-0010 DC 105 CFM (2.9 m3/min) Flexmount 3" Blowers

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features
  • Tough Reinforced Plastic Housing
  • Universal Flexmount Bracket Permits Outlet to Face Any Direction
  • Slip-On Inlet and Outlet Ducting Connection
  • Efficient High Volume Air Flow
  • Low Current Draw
  • Corrosion-Resistant Materials Throughout
  • N.M.M.A. Type Accepted
  • Meets USCG Regulation 183.410 and ISO 8846 MARINE for Ignition Protection
  • Complies with ISO 9097 MARINE

Model No.: 35515-0010

Specifications

Specifications

Specifications
35515-0010 Series
Open AirFlow
105 CFM (2.9 m3/min)
Voltage
12 (Vdc)
Amp Draw
4.3 (amp)
Fuse Size
6 (amp)
Weight
1.6 (kg) 3.5 (lb)
Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documents