It looks like you are coming from United States, but the current site you have selected to visit is Bosnian. Do you want to change site?

Yes, please! No, keep me on the current site

35440 series DC 105 CFM (2.9 m3/min) Flangemount 3" Blowers

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features
  • Tough Reinforced Plastic Housing
  • Mount to any surface
  • Flanged Outlet and Slip-On Inlet Ducting Connection
  • Efficient High Volume Air Flow
  • Low Current Draw
  • Corrosion-Resistant Materials Throughout
  • N.M.M.A. Type Accepted
  • Meets USCG Regulation 183.410 and ISO 8846 MARINE for Ignition Protection
  • Complies with ISO 9097 MARINE

These quiet-running blowers are designed to allow easy connection
to ductwork. They incorporate corrosion-resistant materials throughout. Three sizes are available, with outputs of 105 cfm (3m3/min) (12V only), 150 cfm (4.2m3/min) (12 and 24V) and 250 cfm (7.1m3/min)
(12 and 24V).

Model 35440-0000 7.1m3/min output, 12V DC

Model 35440-0010 7.1m3/min output, 24V DC

Specifications

Specifications

Specifications
35440-0000
35440-0010
Open AirFlow
250 CFM (7 m3/min)
250 CFM (7 m3/min)
Voltage
12 or 24 (Vdc)
12 or 24 (Vdc)
Amp Draw
12 or 5.3 (amp)
12 or 5.3 (amp)
Fuse Size
15 or 7.5 (amp)
15 or 7.5 (amp)
Weight
2.7 (kg) 6 (lb)
2.7 (kg) 6 (lb)
Models
35440-0000
35440-0010
Voltage
12 (Vdc)
24 (Vdc)
Amp Draw
12 (amp)
5.3 (amp)
Fuse Size
15 (amp)
7.5 (amp)
Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documents