It looks like you are coming from United States, but the current site you have selected to visit is Bosnian. Do you want to change site?

Yes, please! No, keep me on the current site

35115-0020 DC 105 CFM (2.9 m3/min) Flangemount 3" Blowers

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features
  • Tough Reinforced Plastic Housing
  • Mount to any surface
  • Flanged Outlet and Slip-On Inlet Ducting Connection
  • Efficient High Volume Air Flow
  • Low Current Draw
  • Corrosion-Resistant Materials Throughout
  • N.M.M.A. Type Accepted
  • Meets USCG Regulation 183.410 and ISO 8846 MARINE for Ignition Protection
  • Complies with ISO 9097 MARINE

These quiet-running blowers are designed to allow easy connection
to ductwork. They incorporate corrosion-resistant materials throughout. Three sizes are available, with outputs of 105 cfm (3m3/min) (12V only), 150 cfm (4.2m3/min) (12 and 24V) and 250 cfm (7.1m3/min)
(12 and 24V).

Model No.: 35115-0020 3m3/min output, 12V DC

Specifications

Specifications

Specifications
Series 35115-0020
Open AirFlow
105 CFM (2.9 m3/min)
Voltage
12 (Vdc)
Amp Draw
4.4 (amp)
Fuse Size
6 (amp)
Weight
2.3 (kg) 4 (lb)
Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documents