It looks like you are coming from United States, but the current site you have selected to visit is Bosnian. Do you want to change site?

Yes, please! No, keep me on the current site

34744-0000 AC 100 CFM (2.8 m3/min) Flangemount 3" Blowers

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features
  • Tough Reinforced Plastic Housing
  • Continuous duty motor with thermal overload
  • Mount to any surface
  • Slip-On Inlet and Outlet Ducting Connection
  • Efficient High Volume Air Flow
  • Corrosion-Resistant Materials Throughout

Model No.: 34744-0000

Specifications

Specifications

Specifications
Series 34744-0000
Open AirFlow
100 CFM (2.8 m3/min)
Voltage
115 (VAC)
Amp Draw
0.5 (amp)
Fuse Size
0.75 (amp)
Weight
2.3 (kg) 5 (lb)
Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documents