It looks like you are coming from United States, but the current site you have selected to visit is Bosnian. Do you want to change site?

Yes, please! No, keep me on the current site

Overview Documentation & Tools
Overview

Overview

Product Features

Especially useful to protect your Flexible Impeller pumps from damage through extended periods of dry running. The Vacuum Switch mounts directly to some Jabsco pumps and cuts power to the motor when there is no fluid in the inlet pipework. Suitable for both DC and AC powered pumps.

Model No.: 4732 Series

4732-0000 Vacuum Switch
  To be used with electrical motor pump units and electro-magnetic clutch units.
4732-0001 Vacuum Switch
  To be used with electrical motor pump units and electro-magnetic clutch units.
4732-0010 Vacuum Switch
  To be used with gas engine pump units.
Documentation & Tools

Technical Brochure