It looks like you are coming from United States, but the current site you have selected to visit is Bosnian. Do you want to change site?

Yes, please! No, keep me on the current site

In-Line Non-return Valves

Overview Solutions
Overview

Overview

Product Features

Model No.: 29295 Series

29295-1000 1" (25mm) ID Hose
   
29295-1010 1 1/2" (38mm) ID Hose
   
29295-1011 3/4" (19mm) ID Hose

 

Jabsco Non-Return Valves help priming and prevent backflow of water into the bilge. There are three sizes for 3/4", 1" and 1 1/2" (19mm, 25mm and 38mm) hose.

Solutions

Solutions

Recommended Solutions

Recreational Boats
Recreational Boats & Vehicles Recreational Boats