It looks like you are coming from United States, but the current site you have selected to visit is Bosnian. Do you want to change site?

Yes, please! No, keep me on the current site

Overview Documentation & Tools
Overview

Overview

Product Features
  • Air Operated
  • No Submerged Electrics
  • Safe and Reliable
  • Ignition protected (to ISO 8846 Marine)

Ultra reliable bilge switch, which will automatically operate bilge pumps once water level reaches 2 1/4" (55mm).

Model No.: 59400 series

59400-0012 Hydro Air Switch
  Hydro Air Switch for 12 Volt dc, up to 20 amps.
59400-0024 Hydro Air Switch
  Hydro Air Switch for 24 Volt dc, up to 10 amps.
Documentation & Tools

Technical Brochure