It looks like you are coming from United States, but the current site you have selected to visit is Bosnian. Do you want to change site?

Yes, please! No, keep me on the current site

Course Mesh Pumpgards

Overview Solutions
Overview

Overview

Product Features

Model No.: 46200 Series

46200-0000 3/4" (19mm) ID Hose
   
46200-0010 3/4" (19mm) ID Hose x Plug-in 90°

 

The PumpgardTM protects electric diaphragm bilge pumps from particles in the water. Its transparent housing allows instant inspection and quick, in-place cleaning.

These compact pre filters prevent particles jamming valves and causing pump breakdowns - we’ve given them a screw off, transparent housing for easy inspection and quick, in place cleaning. Our new Universal model makes it easier than ever to install your pump by fitting directly into diaphragm pump inlet port as well as benefiting from swivelled angled inlet port on a rotating body so inlet hose can approach from any direction!

Solutions

Solutions

Recommended Solutions

Recreational Boats
Recreational Boats & Vehicles Recreational Boats