It looks like you are coming from United States, but the current site you have selected to visit is Bosnian. Do you want to change site?

Yes, please! No, keep me on the current site

Condensate Pumping Packages Condensate Return Pump Series CED

Overview Performance Curves Solutions Documentation & Tools Submittals
Overview

Overview

Product Features

Not Avaialble


Condensate Return Pump Series CED is offered for systems up to 550,000 sq. Ft. EDR. The CED offers a flexible solution for handling condensate in commercial applications. The CED has a floor mounted receiver that is available in Steel, Galvanized Steel, or Epoxy Lined Steel with a manhole for inspection. ASME construction or Stainless Steel are available on request. The receiver is sized for 5-minute net storage.

The CED is offered with either the Centriflo® Series or B35 Series pump styles. The B pumps have a suction inducer to create a positive pressure at the centrifugal impeller. The feature lowers the NPSH requirement of the pump.

The CED is available in simplex and duplex configurations. Additional pumps are available on request. All simplex units include a two-pole float switch. Duplex units include float switches (a mechanical alternator is available). All pumps are bronze fitted with bronze case wear rings and stainless steel shafts.

Solutions

Solutions

Recommended Solutions

HVAC Heating
Building Systems HVAC Heating