Overview
Product Features
- Heavy-duty, continuously rated diesel pump
Heavy-duty, continuously rated, diesel pump.
- 29 GPM (110 l/min) at 10′ (3m) total head.
- Self-priming up to 16′ (5m) vertical lift.
- 22°F (-30°C) to 104°F (+40°C) operating temperature range.
- IP55 and thermally protected motor.
- ISO 8846 MARINE (Ignition Protection).
- 24V DC