It looks like you are coming from United States, but the current site you have selected to visit is Azerbaijani. Do you want to change site?

Yes, please! No, keep me on the current site

S1-200 Application Types

Table of Contents

S1-200 used to irrigate a field with a hose

The picture below shows an S1-200 pump system providing water to irrigate a field. The pump is installed in the water source which is in this example a pond (A). A person is standing with a hose in their hand irrigating any kind of crop (B).
Basic components of an S1-200 pump system are installed: Pump (1), controller (2) and PV modules (3)

S1-200 used to irrigate a field using sprinklers

The pump is installed in the water source, which in this example is a pond (A) and will be used to irrigate a field (B) under pressure using a sprinkler irrigation kit (4).
The basic components of an S1-200 pump system are installed: Pump (1), controller (2), and photovoltaic modules (3).

S1-200 used in drip irrigation

The pump is installed in the water source, which in this example is a pond (A) and will be used to irrigate a field (B) using a drip irrigation system.
The basic components of an S1-200 pump system are installed: Pump (1), controller (2) and PV modules (3).

S1-200 used to fill a tank

The picture below shows an S1-200 pump system which pumps water up to a tank (B). By gravity the water is used to irrigate a field and to fill a reservoir (C). The pump is installed in the water source which is in this example a well (A).

Basic components of an S1-200 pump system are installed: Pump (1), controller (2) and PV modules (3). In addition to that a dry run protection (4) and a tank full switch are installed (5).

S1-200 used to transfer water from one tank to another tank located at a higher location

The following image shows an S1-200 system pumping water from one tank (A) to another tank (B) that is located uphill, to finally irrigate a field (C).

The basic components of an S1-200 pumping system are installed: Pump (1) - in this example in horizontal position -, controller (2) and PV modules (3). In addition, a dry run protection (4) - note that it is installed vertically - and a tank full switch (5) are installed.

S1-200 used to pump water from a well to a tank located in a remote location

The following image shows an S1-200 system pumping water from a well (A) to a tank with a float valve (B) that is located too far away to use the LORENTZ full tank switch accessory, and finally supplying water to a field and livestock by gravity action (C).

The basic components of an S1-200 pumping system are installed: Pump (1), controller (2) and PV modules (3). In addition, a dry run protection (4) and a remote tank switch are installed on the discharge hose (5). The float valve is not included in the LORENTZ accessory portfolio.