It looks like you are coming from United States, but the current site you have selected to visit is Azerbaijani. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode

Xylem introduces new Flygt mixer with built-in speed regulation to help reduce energy costs by up to 50 percent

Xylem Inc. (NYSE: XYL), a leading global water technology company, has launched a new high efficiency, low-speed, submersible wastewater mixer that can help reduce energy costs by as much as 50 percent. Unlike conventional submersible mixers, Xylem's Flygt 4320 offers built-in speed regulation to optimize operators' control over the mixer's thrust, thereby enabling continuous process results and reducing energy consumption.

Designed for wastewater treatment applications, such as activated sludge treatment, sludge holding tanks and digesters, as well as for biogas applications, ice prevention and oxygenization of lakes and harbors, Flygt 4320 mixers can be easily adapted to meet changing process and load conditions. Combining a high efficiency mixer with a unique, integrated variable frequency drive (VFD), the Flygt 4320 makes it possible to minimize life cycle costs and mixing energy costs.

Andreas Lindberg, Product Manager for Mixers at Xylem, said, "Our research and development team has succeeded in developing a mixer that offers optimum efficiency and simplicity of operation. A key reason for this is the mixer's adjustability – once installed at a facility the mixer thrust or speed can be altered to cater to that facility's specific conditions; this can dramatically reduce energy consumption. It also future-proofs a facility's mixing efficiency as the motor speed can be altered when the mixing demand increases or decreases. Every component is engineered in-house – from propellers and shaft seals, to motors and gearboxes – so customers can be assured of Flygt quality and reliability."

The Flygt 4320's motor efficiency is equivalent to Super Premium Efficiency IE4 levels while the integrated VFD means quicker installation and lower costs as a result. The mixers are available in either two or three-bladed propeller models, and with a range of propeller diameters from 1.4 to 2.5 meters (4.6 to 8.2 feet), to meet a variety of mixing requirements. The backswept design of the Flygt yellow 'banana' propeller provides high hydraulic efficiency and ensures clog-free operation.

Flygt 4320 mixers are prepared with remote communications for compatibility with central control systems. It is also equipped with soft start and soft stop features which regulate the motor revolutions, increasing stability of the mixing system and reducing electric inrush currents.

*Based on tests carried out by Xylem

About Xylem

Xylem (XYL) is a leading global water technology provider, enabling customers to transport, treat, test and efficiently use water in public utility, residential and commercial building services, industrial and agricultural settings. The company does business in more than 150 countries through a number of market-leading product brands, and its people bring broad applications expertise with a strong focus on finding local solutions to the world's most challenging water and wastewater problems. Xylem is headquartered in Rye Brook, N.Y., with 2014 revenues of $3.9 billion and approximately 12,500 employees worldwide. Xylem was named to the Dow Jones Sustainability Index for the last three years for advancing sustainable business practices and solutions worldwide.

The name Xylem is derived from classical Greek and is the tissue that transports water in plants, highlighting the engineering efficiency of our water-centric business by linking it with the best water transportation of all -- that which occurs in nature. For more information, please visit www.xyleminc.com.

Xylem