It looks like you are coming from United States, but the current site you have selected to visit is Azerbaijani. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode

EnviroMix delivers 70% energy savings via two BioMix mixing projects

Glendale WRF in Lakeland, Florida 

Glendale WRF in Lakeland, Florida - BioMix nozzles
BioMix nozzle headers conform to the slope of the sludge holding tank floor for optimal bottom-up mixing. 

With a population of roughly 120,000 residents, the city of Lakeland, FL, is located roughly 35 miles east of Tampa. The city operates three wastewater reclamation facilities (WRFs). The Glendale WRF in southeast Lakeland began operation in 1926.  
In 1987, the city changed its discharge point by constructing a 1,600-acre wetlands treatment system (WTS) near Mulberry, FL. Effluent from Glendale WRF is pumped to the WTS and ultimately flows to the Alafia River and into Tampa Bay. Currently, Glendale is permitted for 13.7 MGD design flow.

As part of two separate Energy Services Performance Contract (ESPC) projects in 2016 and 2017, EnviroMix’s BioMix Compressed Gas Mixing was selected as the best technology to provide mixing in three anoxic selectors and two sludge holding tanks. 

Project I

In 2016, Trane and their partner, King Engineering (now Ardurra Group), approached the city with an ESPC to provide energy and O&M savings via an upgrade to Glendale’s bioreactors. The city awarded a contract to Trane to retrofit the bioreactor blowers, aeration system, and anoxic selector mixing system. The project included installation of high-speed turbo blowers, high-efficiency fine bubble diffused aeration, and a BioMix Compressed Gas Mixing System for three anoxic selectors. 

Glendale WRF in Lakeland, Florida - BioMix nozzles and headers in Anoxic selectors
BioMix nozzles and headers are located near the tank floor as shown in one of Glendale’s anoxic selectors. 

Project II

In 2017, shortly after the implementation of the bioreactor upgrade, the city awarded an ESPC to Schneider Electric to implement a combined heat and power system associated with their anaerobic digestion and sludge handling equipment. The project included installation of a biogas engine generator, gas conditioning equipment, heat exchange equipment, controls, pumping, and a BioMix system for two sludge holding tanks.  

Glendale WRF in Lakeland, Florida - side valve module controls
A tank side valve module controls the mixing regime in the sludge holding tank. 

Results

In both cases, BioMix was selected because of its energy efficient, low maintenance design versus diffused aeration or mechanical mixing technologies. Additionally, in the 2016 project, BioMix provided process improvements over the existing diffused aeration system utilized to mix the anoxic selectors. 
When asked about the EnviroMix solution, chief operator John Dickson stated, “It’s maintenance free compared to mechanical mixers.” Noting how straightforward the BioMix system is, Mr. Dickson added, “It was exactly what it was explained to be.”

The two ESPC projects combined provide Glendale WRF an estimated 70% energy savings versus diffused aeration or mechanical mixing technologies, resulting in savings of approximately $50,000 each year for the city of Lakeland. 

0,08-0.11 HP/1,000 Cubic FT Mixing Efficiency

70% energy savings vs. diffused aeration or mechanical mixers

“Our BioMix system is maintenance free compared to mechanical mixers.”
John Dickson, Chief Operator