It looks like you are coming from United States, but the current site you have selected to visit is Azerbaijani. Do you want to change site?

Yes, please! No, keep me on the current site

Overview Solutions
Overview

Overview

Product Features
  • Up to 50 mm free passage
  • Delivery: up to 42 m³/h
  • Head: up to 21 m

DL series submersible pumps, made of cast iron and stainless steel, are available with single channel (DL) or Vortex (DLV) impellers for large free passage.

Designed to handle solids-laden wastewater, with up to 21 m head and 42 m³/h capacity.
0,6 kW (0.8 HP) to 4 kW (5.5 HP) rated power. Solids handled up to 50 mm in diameter.

Specifications

Delivery: up to 42 m³/h
Head: up to 21 m
Power supply: both single and three-phase 50 and 60 Hz
Power: from 0.60 kW up to 1.50 kW
Temperature of pumped liquid: to 50 °C
Maximum immersion depth: 5 m
Free passage: up to 50 mm

There was a problem...

Install for this language not supported at the moment. Please try again later.