Overview Solutions ;
Overview

Overview

Product Features
  • Abrasion resistant design in cast iron
  • Free passage: up to 5 mm
  • Delivery: up to 17 m³/h
  • Head: up to 20 m

Drainage pumps made of cast iron and stainless steel . Mechanical seal and open impeller with abrasion resistant rubber coating.
Versions with and without float switch are available.

This range consists of three pumps with up to 0.75 kW (1HP) rated power.

 

Specifications

  • Delivery: up to 17 m³/h
  • Head: up to 20 m
  • Power supply: both single and three-phase 50 and 60 Hz
  • Power: from 0.55 kW up to 0.75 kW
  • Temperature of pumped liquid: to 50 °C
  • Maximum immersion depth: 5 m
  • Free passage: up to 5 mm
Solutions

Solutions

Recommended Solutions

Car Wash
General Industry Car Wash
Drainage
Residential Drainage
Drainage
Residential Drainage
Drainage
Residential Drainage
+

There was a problem...

Install for this language not supported at the moment. Please try again later.