It looks like you are coming from United States, but the current site you have selected to visit is Azerbaijani. Do you want to change site?

Yes, please! No, keep me on the current site

CD Series Godwin CD150S

Overview Accessories Solutions Documentation & Tools
Overview

Overview

Product Features
  • Dri-Prime® automatic self-priming system
  • Solids handling versatility with interchangeable CD and NC impellers
  • Redesigned pumpend delivers improved reliability and fuel economy
  • Streamlined serviceability, reduced service time
  • Included new generation of Field Smart Technology (FST) - Peace of mind
  • EU Compliant Stage V Engines
  • Liquid bath mechanical seal for dry-running and reduced maintenance costs
  • Abrasion-resistant silicon carbide seal faces for trouble-free performance

High Volume, Medium Head, Large Solids-Handling Capabilities for Construction Sites and General Dewatering

The Godwin CD150S Dri-Prime pump is a versatile, general purpose dewatering pump designed for use in the industry’s most challenging construction, municipal, industrial and emergency response applications. This rugged pump is ideally suited for tough dewatering jobs, and is the reliable choice for rental solutions. 

The CD150S is a member of the Godwin S Series of Smart pumps, equipped with a new generation of Field Smart Technology (FST) for remote monitoring and control. In addition to improved hydraulic efficiency, greater fuel economy, and streamlined serviceability, the CD impeller is now interchangeable with a Flygt N-Technology non-clog impeller, providing the flexibility to tackle stringy, modern wastewater applications with the same pump. 

Available Options

  • Diesel engine, natural gas engine or electric motor driven
  • Highway trailer or skid mount, both incorporating integrated overnight running fuel tanks
  • Sound attenuated enclosure available
  • Reinforced, Double-walled environmentally friendly skid base to protects against fluid spills
  • Or Double-walled skid base to protects against environmentally hazardous liquid spills
Accessories

Accessories

Accessories

Impeller Interchange Kit

  • Available for the Dri-Prime® CD150S, NC150S, CD100S or NC100S pumps
  • Kit allows for conversion from CD to NC or vice versa.
  • Each kit includes all required parts for conversion as well as detailed instructions
  • Kit provides cost savings over purchasing components individually

Dri-Prime 1-2 Years Spare Parts Kit

  • Available for Godwin Dri-Prime pumps
  • Kits provide cost savings over purchasing components individually
  • Kits include the most common wear parts needed for maintenance and repairs during the first 1-2 years of normal pump usage
  • Each kit includes Venturi jet and nozzle, compressor line, belt, O-rings, discharge ball/seat or flapper/gasket, inspection gaskets, and PDF drawing illustrating the location of each part

Dri-Prime Ejector Service Kit

  • Available for standard and SS builds
  • Each kit contains items to replace the Venturi and Screen gasket
  • Kits allow for fast replacement with minimal downtime

Dri-Prime diesel engine filter kit

  • Available for diesel engine pumps
  • Available for Tier 2, Tier 3, interim Tier 4 (iT4) and Final Tier 4 (FT4) engines
  • Each kit contains oil filter, fuel filter(s), air filter(s), and compressor filter (if applicable)
  • Kit contains all filters required for service 

Dri-Prime Mechanical Seal Kit

  •   Each kit contains viton/SS gaskets and o-rings
  •   Will work with standard or SS/CD4MCu builds
  •   For diesel or electric drive units

HDPE Piping

  • Strong, durable, flexible and lightweight
  • High performance and long life expectancy
  • Weather resistant​

Trailers & Trolleys

  • 3” pintle hitch (other options available)
  • DOT LED lights
  • Electric brakes
  • 6-pin, round-pin trailer plug (other options available)
  • Fuel cell (for integral diesel driven pumps)

QD Pipe & Fittings

  • High tensile strength hot-dipped galvanized steel
  • Quick disconnect (QD) coupling system​
  • 2" to 12" pipe, fittings, and adapters available
Documentation & Tools

Documentation & Tools

Brochure

Guideline

Technical Brochure

Documents