It looks like you are coming from United States, but the current site you have selected to visit is Azerbaijani. Do you want to change site?

Yes, please! No, keep me on the current site

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features
  • Handles soft solids - max. 12mm diameter
  • Certified to US 3A Standard 02-11
  • Clean-In-Place (CIP) or easy strip clean
  • Handles viscosities up to 50,000 centiPoise
  • Minimal shear to thixotropic fluids
  • Easy to service and maintain

P80 Sanitary Stainless Steel Pedestal Pump

 

Flow rate: Nominal 23 USgallons/min (87 Litres/min) at 1750rpm
Self-priming from dry up to 5m (16.4ft)
Pressure up to 4 bar

Specifications

Specifications

 
 
Specifications
30560-0005
30560-0015
30560-0105
30560-0115
30560-1005
30560-1015
30560-1105
30560-1115
Body Materials
316 Stainless Steel
316 Stainless Steel
316 Stainless Steel
316 Stainless Steel
316 Stainless Steel
316 Stainless Steel
316 Stainless Steel
316 Stainless Steel
Bearing Housing
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Seal Elastomer
Food Grade Nitrile
Food Grade Nitrile
Food Grade Nitrile
Food Grade Nitrile
Food Grade Nitrile
Food Grade Nitrile
Food Grade Nitrile
Food Grade Nitrile
Bearings
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Shaft Material
316 Stainless Steel
316 Stainless Steel
316 Stainless Steel
316 Stainless Steel
316 Stainless Steel
316 Stainless Steel
316 Stainless Steel
316 Stainless Steel
Weight
3.9 (kg) 8.5 (lb)
3.9 (kg) 8.5 (lb)
3.9 (kg) 8.5 (lb)
3.9 (kg) 8.5 (lb)
3.9 (kg) 8.5 (lb)
3.9 (kg) 8.5 (lb)
3.9 (kg) 8.5 (lb)
3.9 (kg) 8.5 (lb)
Impeller
Neoprene
High Pressure Neoprene
Neoprene
High Pressure Neoprene
Neoprene
High Pressure Neoprene
Neoprene
High Pressure Neoprene
Seal
Carbon/Ceramic mechanical
Carbon/Ceramic mechanical
Tungsten Carbide/Ceramic hard faced mechanical seal
Tungsten Carbide/Ceramic hard faced mechanical seal
Carbon/Ceramic mechanical
Carbon/Ceramic mechanical
Tungsten Carbide/Ceramic hard faced mechanical seal
Tungsten Carbide/Ceramic hard faced mechanical seal
Port Type
1" ACME
1" ACME
1" ACME
1" ACME
1" Clamp
1" Clamp
1" Clamp
1" Clamp
Documentation & Tools

Documentation & Tools

Documents