It looks like you are coming from United States, but the current site you have selected to visit is Azerbaijani. Do you want to change site?

Yes, please! No, keep me on the current site

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features
  • Handles soft solids - max. 12mm diameter
  • Certified to US 3A Standard 02-11
  • Clean-In-Place (CIP) or easy strip clean
  • Minimal shear to thixotropic fluids
  • Easy to service and maintain

P80 Sanitary Stainless Steel Motor Pump Unit

 

Flow rate: Nominal 21.5 USgallons/min (81.4 Litres/min) at 1750rpm
Self-priming from dry up to 5m (16.4ft)
Pressure up to 4 bar

Specifications

Specifications

 
 
Specifications
30560-4005
30560-4105
30560-5005
30560-5105
Body Materials
316 Stainless Steel
316 Stainless Steel
316 Stainless Steel
316 Stainless Steel
Pump/Motor Adapter
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Seal Elastomer
Food Grade Nitrile
Food Grade Nitrile
Food Grade Nitrile
Food Grade Nitrile
Bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Shaft Material
316 Stainless Steel
316 Stainless Steel
316 Stainless Steel
316 Stainless Steel
Voltage
115 or 230 V AC
115 or 230 V AC
115 or 230 V AC
115 or 230 V AC
Frequency
60 Hz
60 Hz
60 Hz
60 Hz
Motor
1-1/2 HP, H145 TC Frame, C-Face, 1740 rpm, TEFC, Overload Protected, Capacitor Start.
1-1/2 HP, H145 TC Frame, C-Face, 1740 rpm, TEFC, Overload Protected, Capacitor Start.
1-1/2 HP, H145 TC Frame, C-Face, 1740 rpm, TEFC, Overload Protected, Capacitor Start.
1-1/2 HP, H145 TC Frame, C-Face, 1740 rpm, TEFC, Overload Protected, Capacitor Start.
Weight
25.4 (kg) 56.0 (lb)
25.4 (kg) 56.0 (lb)
25.4 (kg) 56.0 (lb)
25.4 (kg) 56.0 (lb)
Impeller
Neoprene
Neoprene
Neoprene
Neoprene
Seal
Carbon/Ceramic mechanical
Tungsten Carbide/Ceramic hard faced mechanical seal
Carbon/Ceramic mechanical
Tungsten Carbide/Ceramic hard faced mechanical seal
Port Type
1" ACME
1" ACME
1" Clamp
1" Clamp
Documentation & Tools

Documentation & Tools

Documents