It looks like you are coming from United States, but the current site you have selected to visit is Azerbaijani. Do you want to change site?

Yes, please! No, keep me on the current site

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features
  • Handles soft solids - max. 8mm diameter
  • Certified to US 3A Standard 02-11
  • Clean-In-Place (CIP) or easy strip clean
  • Minimal shear to thixotropic fluids
  • Easy to service and maintain

P40 Sanitary Stainless Steel Pump Head Kit

 

Flow rate: Nominal 10.1 USgallons/min (38.2 Litres/min) at 1750rpm
Self-priming from dry up to 5m (16.4ft)
Pressure up to 3 bar

Specifications

Specifications

 
 
Specifications
30550-2005
30550-2105
30550-3005
30550-3105
Body Materials
316 Stainless Steel
316 Stainless Steel
316 Stainless Steel
316 Stainless Steel
Pump/Motor Adapter
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Seal Elastomer
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Shaft Material
316 Stainless Steel Shaft Extension
316 Stainless Steel Shaft Extension
316 Stainless Steel Shaft Extension
316 Stainless Steel Shaft Extension
Motor
3/4 HP, 1750 RPM, TEFC, C-Face, 56C Frame can be fitted
3/4 HP, 1750 RPM, TEFC, C-Face, 56C Frame can be fitted
3/4 HP, 1750 RPM, TEFC, C-Face, 56C Frame can be fitted
3/4 HP, 1750 RPM, TEFC, C-Face, 56C Frame can be fitted
Weight
3.4 (kg) 7.5 (lb)
3.4 (kg) 7.5 (lb)
3.4 (kg) 7.5 (lb)
3.4 (kg) 7.5 (lb)
Impeller
Neoprene
Neoprene
Neoprene
Neoprene
Seal
Carbon/Ceramic mechanical
Tungsten Carbide/Ceramic hard faced mechanical seal
Carbon/Ceramic mechanical
Tungsten Carbide/Ceramic hard faced mechanical seal
Port Type
1" ACME
1" ACME
1" Clamp
1" Clamp
Documentation & Tools

Documentation & Tools

Documents