It looks like you are coming from United States, but the current site you have selected to visit is Azerbaijani. Do you want to change site?

Yes, please! No, keep me on the current site

30530 Stainless Steel Pedestal Pump

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features
  • Easy to service and maintain.
  • Will tolerate abrasive wear (this may affect performance - seek advice from your distributer).
  • Handles hard and soft solids without clogging.
  • Non pulsating flow

200 Size Stainless Steel Pedestal Pump

 

Flow rate: Nominal 54 USgallons/min at 1750rpm
Self-priming from dry up to 5m (16.4ft)
Pressure up to 4.0 bar

Specifications

Specifications

 
 
Specifications
30530-0001
30530-0011
30530-0101
30530-0111
Body Materials
316 Stainless Steel
316 Stainless Steel
316 Stainless Steel
316 Stainless Steel
Bearing Housing
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Bearings
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Shaft Material
316 Stainless Steel
316 Stainless Steel
316 Stainless Steel
316 Stainless Steel
Port Type
1 1/2" NPT Internal
1 1/2" NPT Internal
1 1/2" NPT Internal
1 1/2" NPT Internal
Weight
9.5 (kg) 21 (lb)
9.5 (kg) 21 (lb)
9.5 (kg) 21 (lb)
9.5 (kg) 21 (lb)
Impeller
Neoprene
High Pressure Neoprene
Neoprene
High Pressure Neoprene
Seal Elastomer
Nitrile
Nitrile
Nitrile
Nitrile
Seal
Carbon/Ceramic mechanical type
Carbon/Ceramic mechanical type
Tungsten Carbide/Ceramic hard faced mechanical seal
Tungsten Carbide/Ceramic hard faced mechanical seal
Documentation & Tools

Documentation & Tools

Documents