It looks like you are coming from United States, but the current site you have selected to visit is Azerbaijani. Do you want to change site?

Yes, please! No, keep me on the current site

30530 Stainless Steel Motor Pump Unit

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features
  • Constructed from marine quality bronze and stainless steel for ruggedness and reliability.
  • Easy to service and maintain.
  • Inexpensive to buy and operate.
  • Will tolerate abrasive wear (this may affect performance - seek advice from your distributer).
  • Handles hard and soft solids without clogging.

200 Size Stainless Steel Motor Pump Unit

 

Flow rate: Nominal 51 USgallons/min at 1750rpm
Self-priming from dry up to 5m (16.4ft)
Pressure up to 2.5 bar

Specifications

Specifications

 
 
Specifications
30530-4001
30530-4003
30530-4004
30530-4101
30530-4103
30530-4104
Body Materials
316 Stainless Steel
316 Stainless Steel
316 Stainless Steel
316 Stainless Steel
316 Stainless Steel
316 Stainless Steel
Pump/Motor Adapter
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Shaft Material
316 Stainless Steel
316 Stainless Steel
316 Stainless Steel
316 Stainless Steel
316 Stainless Steel
316 Stainless Steel
Port Type
1" NPT Internal
1" NPT Internal
1" NPT Internal
1" NPT Internal
1" NPT Internal
1" NPT Internal
Voltage
230 or 460 V AC
230 or 460 V AC
230 or 460 V AC
230 or 460 V AC
230 or 460 V AC
230 or 460 V AC
Frequency
60 Hz
60 Hz
60 Hz
60 Hz
60 Hz
60 Hz
Motor
5 HP, 1750 RPM, TEFC, 184 TC Frame, C-Face.
5 HP, 1750 RPM, TEFC, 184 TC Frame, C-Face.
5 HP, 1750 RPM, TEFC, 184 TC Frame, C-Face.
5 HP, 1750 RPM, TEFC, 184 TC Frame, C-Face.
5 HP, 1750 RPM, TEFC, 184 TC Frame, C-Face.
5 HP, 1750 RPM, TEFC, 184 TC Frame, C-Face.
Weight
42.5 (kg) 93.5 (lb)
42.5 (kg) 93.5 (lb)
42.5 (kg) 93.5 (lb)
42.5 (kg) 93.5 (lb)
42.5 (kg) 93.5 (lb)
42.5 (kg) 93.5 (lb)
Impeller
Neoprene
Nitrile
Viton
Neoprene
Nitrile
Viton
Seal Elastomer
Nitrile
Nitrile
Viton
Nitrile
Nitrile
Viton
Seal
Carbon/Ceramic mechanical type
Carbon/Ceramic mechanical type
Carbon/Ceramic mechanical type
Tungsten Carbide/Ceramic hard faced mechanical seal
Tungsten Carbide/Ceramic hard faced mechanical seal
Tungsten Carbide/Ceramic hard faced mechanical seal
Documentation & Tools

Documentation & Tools

Documents