It looks like you are coming from United States, but the current site you have selected to visit is Azerbaijani. Do you want to change site?

Yes, please! No, keep me on the current site

30520 Stainless Steel Pump Head Kit

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features
  • Easy to service and maintain.
  • Will tolerate abrasive wear (this may affect performance - seek advice from your distributer).
  • Handles hard and soft solids without clogging.
  • Non pulsating flow.

80 Size Stainless Steel Pump Head Kit

 

Flow rate: Nominal 21.8 USgallons/min at 1750rpm
Self-priming from dry up to 5m (16.4ft)
Pressure up to 2.5 bar

Specifications

Specifications

 
 
Specifications
30520-2001
30520-2003
30520-2004
30520-2101
30520-2103
30520-2104
Body Materials
316 Stainless Steel
316 Stainless Steel
316 Stainless Steel
316 Stainless Steel
316 Stainless Steel
316 Stainless Steel
Pump/Motor Adapter
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Shaft Material
316 Stainless Steel
316 Stainless Steel
316 Stainless Steel
316 Stainless Steel
316 Stainless Steel
316 Stainless Steel
Port Type
1" NPT Internal
1" NPT Internal
1" NPT Internal
1" NPT Internal
1" NPT Internal
1" NPT Internal
Motor
1-1/2 HP, C-Face, H145TC Frame can be fitted.
1-1/2 HP, C-Face, H145TC Frame can be fitted.
1-1/2 HP, C-Face, H145TC Frame can be fitted.
1-1/2 HP, C-Face, H145TC Frame can be fitted.
1-1/2 HP, C-Face, H145TC Frame can be fitted.
1-1/2 HP, C-Face, H145TC Frame can be fitted.
Weight
5.5 (kg) 12.0 (lb)
5.5 (kg) 12.0 (lb)
5.5 (kg) 12.0 (lb)
5.5 (kg) 12.0 (lb)
5.5 (kg) 12.0 (lb)
5.5 (kg) 12.0 (lb)
Impeller
Neoprene
Nitrile
Viton
Neoprene
Nitrile
Viton
Seal Elastomer
Nitrile
Nitrile
Viton
Nitrile
Nitrile
Viton
Seal
Carbon/Ceramic mechanical type
Carbon/Ceramic mechanical type
Carbon/Ceramic mechanical type
Tungsten Carbide/Ceramic hard faced mechanical seal
Tungsten Carbide/Ceramic hard faced mechanical seal
Tungsten Carbide/Ceramic hard faced mechanical seal
Documentation & Tools

Documentation & Tools

Documents