It looks like you are coming from United States, but the current site you have selected to visit is Azerbaijani. Do you want to change site?

Yes, please! No, keep me on the current site

30510 Stainless Steel Motor Pump

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features
  • Easy to service and maintain.
  • Will tolerate abrasive wear (this may affect performance - seek advice from your distributer).
  • Handles hard and soft solids without clogging.
  • Non pulsating flow

40 Size Stainless Steel Motor Pump Unit

 

Flow rate: Nominal 10.1 USgallons/min at 1750rpm
Self-priming from dry up to 5m (16.4ft)
Pressure up to 3 bar

Specifications

Specifications

Specifications
30510-4001
30510-4003
30510-4004
Body Materials
316 Stainless Steel
316 Stainless Steel
316 Stainless Steel
Pump/Motor Adapter
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Shaft Material
316 Stainless Steel
316 Stainless Steel
316 Stainless Steel
Port Type
3/4" NPT Internal
3/4" NPT Internal
3/4" NPT Internal
Voltage
115 V AC
115 V AC
115 V AC
Frequency
60 Hz
60 Hz
60 Hz
Motor
3/4 HP, 1750 RPM, TEFC, C-Face, 56C Frame,Overload Protected, Capacitor Start.
3/4 HP, 1750 RPM, TEFC, C-Face, 56C Frame,Overload Protected, Capacitor Start.
3/4 HP, 1750 RPM, TEFC, C-Face, 56C Frame,Overload Protected, Capacitor Start.
Weight
16.3 (kg) 36.0 (lb)
16.3 (kg) 36.0 (lb)
16.3 (kg) 36.0 (lb)
Impeller
Neoprene
Nitrile
Viton
Seal Elastomer
Nitrile
Nitrile
Viton
Seal
Carbon/Ceramic mechanical type
Carbon/Ceramic mechanical type
Carbon/Ceramic mechanical type
Documentation & Tools

Documentation & Tools

Documents