It looks like you are coming from United States, but the current site you have selected to visit is Azerbaijani. Do you want to change site?

Yes, please! No, keep me on the current site

30510 Epoxy Pedestal Pump

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features
  • Easy to service and maintain.
  • Will tolerate abrasive wear (this may affect performance - seek advice from your distributer).
  • Handles hard and soft solids without clogging.
  • Non pulsating flow

40 Size Epoxy Pedestal Pump

 

Flow rate: Nominal 8.4 USgallons/min at 1725rpm
Self-priming from dry up to 2.4m (7.8ft)
Pressure up to 3.5 bar

 

Specifications

Specifications

 
 
Specifications
30510-1001
30510-1003
30510-1004
30510-1011
30510-1013
30510-1014
30510-1101
30510-1103
30510-1104
30510-1111
30510-1113
30510-1114
Body Materials
Epoxy Plastic
Epoxy Plastic
Epoxy Plastic
Epoxy Plastic
Epoxy Plastic
Epoxy Plastic
Epoxy Plastic
Epoxy Plastic
Epoxy Plastic
Epoxy Plastic
Epoxy Plastic
Epoxy Plastic
Bearing Housing
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Bearings
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Shaft Material
Epoxy Plastic Covered StainlessSteel
Epoxy Plastic Covered StainlessSteel
Epoxy Plastic Covered StainlessSteel
Epoxy Plastic Covered StainlessSteel
Epoxy Plastic Covered StainlessSteel
Epoxy Plastic Covered StainlessSteel
Epoxy Plastic Covered StainlessSteel
Epoxy Plastic Covered StainlessSteel
Epoxy Plastic Covered StainlessSteel
Epoxy Plastic Covered StainlessSteel
Epoxy Plastic Covered StainlessSteel
Epoxy Plastic Covered StainlessSteel
Port Type
3/4" NPT External
3/4" NPT External
3/4" NPT External
3/4" NPT External
3/4" NPT External
3/4" NPT External
3/4" NPT External
3/4" NPT External
3/4" NPT External
3/4" NPT External
3/4" NPT External
3/4" NPT External
Weight
2.0 (kg) 4.5 (lb)
2.0 (kg) 4.5 (lb)
2.0 (kg) 4.5 (lb)
2.0 (kg) 4.5 (lb)
2.0 (kg) 4.5 (lb)
2.0 (kg) 4.5 (lb)
2.0 (kg) 4.5 (lb)
2.0 (kg) 4.5 (lb)
2.0 (kg) 4.5 (lb)
2.0 (kg) 4.5 (lb)
2.0 (kg) 4.5 (lb)
2.0 (kg) 4.5 (lb)
Impeller
Neoprene
Nitrile
Viton
High Pressure Neoprene
High Pressure Nitrile
Viton
Neoprene
Nitrile
Viton
High Pressure Neoprene
High Pressure Nitrile
Viton
Seal Elastomer
Nitrile
Nitrile
Viton
Nitrile
Nitrile
Viton
Nitrile
Nitrile
Viton
Nitrile
Nitrile
Viton
Seal
Carbon/ceramic mechanical type
Carbon/ceramic mechanical type
Carbon/ceramic mechanical type
Carbon/ceramic mechanical type
Carbon/ceramic mechanical type
Carbon/ceramic mechanical type
Tungsten Carbide/Ceramic hard faced mechanical type
Tungsten Carbide/Ceramic hard faced mechanical type
Tungsten Carbide/Ceramic hard faced mechanical type
Tungsten Carbide/Ceramic hard faced mechanical type
Tungsten Carbide/Ceramic hard faced mechanical type
Tungsten Carbide/Ceramic hard faced mechanical type
Solutions
Documentation & Tools

Documentation & Tools

Documents