It looks like you are coming from United States, but the current site you have selected to visit is Azerbaijani. Do you want to change site?

Yes, please! No, keep me on the current site

Multistage ring section pump e-MP Multistage Pump

Overview Specifications Performance Curves Solutions Documentation & Tools
Overview

Overview

Product Features
  • Suction Impeller – wider inlet diameter reduces velocity of liquid for reduced friction and increased suction capability.
  • U-turn Channels – salient rounded edges ensure a balanced velocity allocation of liquid to reduce losses and increase hydraulic efficiency.
  • Balancing System – uses the force of pumped liquid to reduce load on mechanical seal and wear on the bearings.
  • Seal Housing – self-cleaning to ensure seal longevity.
  • Sensor Interfaces – connect to intelligent plant monitoring and diagnostic system to measure performance. Compatible with Aquavar® IPC and Hydrovar®.
  • Plain Bearings – elastically supported to resist extreme vibrations and shocks (e-MPA, e-MPR and e-MPV). Made of tungsten carbide.

Performance plus efficiency in a versatile ring section multistage pump

Safe. Strong. Cost-effective. e-MP multistage pumps get the job done in nearly any high-pressure application – with lower lifecycle costs, lower energy usage, long-term dependability and the versatility to handle a wide range of applications. Available in horizontal or vertical configurations and with robust material options and smart design features, e-MP pumps can handle moving a variety of fluids across a wide range of applications including pressure boosting, boiler feed, filtration, fluid transport, dewatering and more. Now assembled in the USA, e-MP multistage pumps are proof Xylem puts industrial-strength thinking to work for the manufacturing, power generation, oil & gas, mining, commercial building, agricultural, water utilities and leisure industries.

Pumpable fluids include: groundwater, potable water, process water, gray/used water, seawater, brackish water, boiler feed water, water condensate, heat transfer fluids, produced water and solvents/oil. If your process is not listed, please contact our experts at xylem.com/industrial.

Quick selection

e-MP multistage pumps come in so many sizes, models and materials you can perfectly configure them to your system requirements. And selecting the right model and accessories is simple with our Intellitronic X Selection software. Just select the vertical or horizontal orientation, configure the casings, hydraulics and seals based on your application. We’ll assemble your pump and get it on its way.

Expert support

Since the proper selection and configuration of your pump is critical to long-term efficiency and dependability, contact one of our experts. Our engineers will ensure your pump is optimized for your application.

Learn More:

Configurations

E-MPA_GWT_1-19-compressor.jpg

e-MPA 

  • Highest suction capability (the lowest NPSH)                                    
  • Axial inlet flow
  • Reduced wear due to fewer parts
  • Small horizontal footprint

E-MPR_GWT_1-19-compressor.jpg

e-MPR

  • Higher suction nozzle flexibility
  • Reduced wear due to fewer parts
  • Small horizontal footprint

E-MP_GWT_1-19-compressor.jpg

e-MPD

  • Higher possible inlet pressure (up to 580 psi)
  • Double bearings
  • Higher suction nozzle flexibility
  • Optional drive on the suction side
  • Horizontal footprint

E-MPV_GWT_1-19-compressor.jpg

e-MPV

  • Compact vertical footprint
  • Four nozzle positions (90°, 180°, 270°, 360°)

Related Products:

Specifications

Specifications

 
 
Models
e-MPA
e-MPR
e-MPD
e-MPV
SIZE
2" to 6"
2" to 6"
2" to 6"
2" to 6"
CONFIGURATION
Horizontal
Horizontal
Horizontal
Vertical
POWER - 2-POLE
10 hp – 1,700 hp / 7.5 kW – 1,250 kW
10 hp – 1,700 hp / 7.5 kW – 1,250 kW
10 hp – 1,700hp / 7.5 kW – 1,250 kW
10 hp – 480 hp / 7.5 kW – 355 kW
POWER - 4-POLE
3 hp – 220 hp / 2.2 kW – 160 kW
3 hp – 220 hp / 2.2 kW – 160 kW
3 hp – 220 hp / 2.2 kW – 160 kW
3 hp – 220 hp / 2.2 kW – 160 kW
HEAD
Up to 3,100 ft / 950 m
Up to 3,100 ft / 950 m
Up to 3,100 ft / 950 m
Up to 2,000 ft / 630 mv
FLOW
Up to 2,600 gpm / 600 m3/h
Up to 2,600 gpm / 600 m3/h
Up to 2,600 gpm / 600 m3/h
Up to 2,600 gpm / 600 m3/h
TEMPERATURE RANGE OF PUMPED LIQUID:
14°F (optional -13ºF) to 284ºF (optional 356ºF) or -10°C (optional -25°C) to 140°C (optional 180°C)
14°F (optional -13ºF) to 284ºF (optional 356ºF) or -10°C (optional -25°C) to 140°C (optional 180°C)
14°F (optional -13ºF) to 284ºF (optional 356ºF) or -10°C (optional -25°C) to 140°C (optional 180°C)
14°F (optional -13ºF) to 284ºF or -10°C (optional -25°C) to 140°C
INLET PRESSURE
Up to 145 psi / 10 bar
Up to 145 psi / 10 bar
Up to 580 psi / 40 bar
Up to 145 psi / 10 bar
SHAFT SEALING
Standard mechanical seal, cartridge seal, soft packing
Standard mechanical seal, cartridge seal, soft packing
Standard mechanical seal, cartridge seal, soft packing
Standard mechanical seal, cartridge seal, soft packing
BEARING - SUCTION SIDE
Plain bearing
Plain bearing
Radial ball bearing
Plain bearing
BEARING - DISCHARGE SIDE
Double angular ball bearing
Double angular ball bearing
Double angular ball bearing
Double angular ball bearing
FLANGE - SUCTION SIDE
Axial
90° rotatable (left, top, right)
90° rotatable (left, top, right)
90° rotatable
FLANGE - DISCHARGE SIDE
Radial, 90° rotatable (left, top, right)
Radial, 90° rotatable (left, top, right)
Radial, 90° rotatable (left, top, right)
Radial, 90° rotatable
Performance Curves

Performance Curves

Curve

Solutions

Solutions

Recommended Solutions

Crop Irrigation & Watering Systems
Agriculture & Irrigation Crop Irrigation & Watering Systems
Building Systems
Commercial Buildings Building Systems
Barge Ballasting
Marine Construction Barge Ballasting
Desalination & Water Treatment
Municipal Water & Wastewater Desalination & Water Treatment
Potable / Drinking Water
Municipal Water & Wastewater Potable / Drinking Water
Municipal Wastewater Pumping and Treatment
Municipal Water & Wastewater Municipal Wastewater Pumping and Treatment
Pressure Boosting
Building Systems Pressure Boosting
HVAC Heating
Building Systems HVAC Heating
Potable / Drinking Water Pumping
Potable / Drinking Water Potable / Drinking Water Pumping
Raw Water Intake & Treatment Systems
Potable / Drinking Water Raw Water Intake & Treatment Systems
Documentation & Tools

Documentation & Tools

Brochure

Manual

Parts

Technical Brochure