It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

SENECA Z-8AI Configuration

The module must be turned off before it is configured.

  1. Configure the Modbus settings by using the SW1 DIP switch.
    a) Set the baud.
DIP Switch position 1 DIP Switch position 2 Baud
- - 9600
- On 19200
On - 38400
On On 57600
- - EEPROM

 

b) Set the address

DIP Switch position 3 DIP Switch position 4 DIP Switch position 5 DIP Switch position 6 DIP Switch position 7 DIP Switch position 8 Address
- - - - - On 1
- - - - On - 2
- - - - On On 3
- - - On - - 4
- - - - - - ---
On On On On On On 63
- - - - - - EEPROM

 

c) Set the status of the RS-485 terminator.

DIP Switch position 10 Status
-- Disabled
On Enabled

 

  1. Set all SW2 DIP switches to ON to set all input ports to measure current.
    Secure Connect only supports the SENECA Z-8AI module when it is used as an input for a 4–20 mA current.
DIP Switch position 1-8 Mode
-- Voltage
On Current