It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Pump Station Controllers myConnect

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features
  • Compact and easy to use
  • Predefined configurations for a large number of applications and users
  • Intuitive user interface
  • Various communications options

TAME COMPLEXITY WITH SIMPLICITY

The beauty of Flygt MyConnect is that it provides all the functionality you need in a pump station for up to four pumps – including an overflow function and sump cleaning. Analog and digital inputs enable data collection and management for a wide range of measurements and applications.

Compact and easy to use, Flygt MyConnect is available as either a remote terminal unit (RTU) or wall-mounted version. For intelligent pump station supervision, Flygt MyConnect Wall is a weatherproof outdoor version especially well suited for water and wastewater. If you prefer to mount in a control cabinet, the small footprint of the Flygt MyConnect RTU makes for very efficient mounting and installation.

THE COMPLETE OVERVIEW YOU NEED

The Flygt MyConnect HMI Display was designed specifically by Flygt water and wastewater experts to give you just the type of fast, intuitive pump control data you need. At a glance, you get an overview of actionable, real-time data for on-site visits, remote evaluations and corrections.All major data is collected into an intuitive interface that lets you monitor the true performance of your station at a moment’s notice.

The Flygt HMI Display offers a dashboard view of key data that makes it easier to monitor equipment, troubleshoot and identify trends as well as diagnose and resolve issues.

Specifications

Specifications

General
RTU
HMI
Power supply
11-30V DC / 24V AC
24 +/- 20% V DC
Interface
1 x Modem or 1 x RS-232/485 WiFi 2 x RS485 1 x USB
7” TFT / Resolution 800 x 480 pixels 16.7M Colors
I/O
Standard: 6DI, 2DO, 3AI Max: 32DI, 32DO, 16AI, 16AO
Temperature
-20° … 60°C (-4 … 140°F)
-20° … 50°C (-4 … 122°F)
Mounting
DIN-rail
Panel cutout 192 x 138 mm (W x H)
Approvals
CE, cUL, UL
CE, cUL, UL
Communication
RTU
HMI
Protocols
Modbus® RTU-mode, AquaCom™ or COMLI
CAN bus, CANopen Protocol, Modbus RTU
Materials Of Construction
RTU
HMI
Enclosure
IP 20
IP 66 front panel (O ring seal) / NEMA 4
Solutions

Solutions

Recommended Solutions

Wastewater Systems
Building Systems Wastewater Systems
Pressure Boosting
Water Rides & Attractions Pressure Boosting
Pressure Boosting
Surf Rides Pressure Boosting
Pressure Boosting
Commercial Pools Pressure Boosting
Wellpoint Dewatering
Job Site Application Wellpoint Dewatering
Emergency Floodwater Drainage
Job Site Application Emergency Floodwater Drainage
Sludge Pumping
Wastewater > Sludge Handling Sludge Pumping
Storm Water Management Systems
Stormwater & Flooding Storm Water Management Systems
Wastewater
Residential Wastewater
Drainage
Residential Drainage
Crop Irrigation & Watering Systems
Agriculture & Irrigation Crop Irrigation & Watering Systems
Building Systems
Commercial Buildings Building Systems
Stormwater Pump Stations & Flooding Relief
Municipal Water & Wastewater Stormwater Pump Stations & Flooding Relief
Municipal Wastewater Pumping and Treatment
Municipal Water & Wastewater Municipal Wastewater Pumping and Treatment
Wastewater Recycling & Reuse
Municipal Water & Wastewater Wastewater Recycling & Reuse
Commercial Pools
Commercial Pools & Water Parks Commercial Pools
Water Rides & Attractions
Commercial Pools & Water Parks Water Rides & Attractions
Pumps for Water Rides & Indoor Surfing Machines
Commercial Pools & Water Parks Pumps for Water Rides & Indoor Surfing Machines
Dams & Waterways
Construction Dams & Waterways
Documentation & Tools

Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.

Specification

Documents

There was a problem...

Install for this language not supported at the moment. Please try again later.