It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Valves Thermodisc Drain Valve Model 656A (Obsolete)

Overview Documentation & Tools
Overview

Overview

Product Features
  • Automatically removes water from compressed air tanks, air separators and after-coolers
  • Freeze protection
  • Replaceable disc and seat for easy service
  • Only one moving part—reduces wear
  • Capacities to 1400 lbs./hr. (635 kg/hr.)
  • Maximum temperature 750°F (399°C)
  • Maximum pressure 600 psig (41.4 bar)
  • 1⁄2″ NPT

Part No. 400805

Documentation & Tools