It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Vents & Vacuum Breakers Radiator Steam Vents

Overview Documentation & Tools
Overview

Overview

Product Features

Not Available

Model 1A Part No. 401422 Air Valve (non-vacuum)
• Float-type vent
• Adjustable port for true proportional venting – 6 port settings from slow (1) to fast (6)
• 1⁄8″ NPT angle connection
• Maximum operating pressure 11⁄2 psig (0.1 bar)*
• Maximum pressure 10 psig (0.7 bar)

Model 70A Part No. 401443 Air Valve (non-vacuum)
• Float-type vent
• Single non-adjustable port
• Meets Federal Specification WW-V-151 for Type 1 Non-Adjustable Valves
• 1⁄8″ NPT angle connection
• Maximum operating pressure 11 psig (0.8 bar)*
• Maximum pressure 15 psig (1.0 bar)

Model 40 Part No. 401440 Air Valve (non-vacuum)
• Float-type vent
• For ordinary one-pipe system that doesn’t require proportional venting
• Single non-adjustable port
• 1⁄8″ NPT angle connection
• Maximum operating pressure 6 psig (0.4 bar)*
• Maximum pressure 10 psig (0.7 bar)

Documentation & Tools

Documentation & Tools

Interactive Tools