It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Vents & Vacuum Breakers Main Steam Vents

Overview Solutions Documentation & Tools
Overview

Overview

Product Features

Not Available

Model 4A Part No. 401413 Air Valve (non-vacuum)

  • Float-type thermostatic vent
  • For residential or small one-pipe or two-pipe systems
  • Single non-adjustable port
  • 1/2 NPT female and 3/4  NPT male straight shank
  • Install 6-10″ (150-250mm) above horizontal return and 18″ (450mm) above the boiler water line
  • Maximum operating pressure 2 psig (0.13 bar)*
  • Maximum pressure 10 psig (0.7 bar)

Model 75 Part No. 401434 75H Part No. 401437 Air Valve (non-vacuum)

  • Float-type thermostatic vent
  • For medium and large systems
  • Single non-adjustable port
  • 1/2 NPT female and 3/4 NPT male straight shank
  • Maximum operating pressure*
    • Model 75 3 psig (0.2 bar)
    • Model 75H 10 psig (0.7 bar)
  • Maximum pressure 15 psig (1.0 bar)

Model 76 Part No. 401431 Vacuum Valve

  • Float-type thermostatic vent
  • For medium and large one-pipe vacuum systems • Single non-adjustable port
  • 1/2 NPT female and 3/4 NPT male straight shank
  • Install 6-10″ (150-250mm) above horizontal return and 8″ (450mm) above the boiler water line
  • Maximum operating pressure 3 psig (0.2 bar)
  • Maximum pressure 15 psig (1.0 bar)

Special Steam Vents

  • Model 3 Part No. 401419 Steam Air Line Valve
  • Thermostatic vent (no float)
  • For Air Line or Paul Systems
  • Inlet 1/8 NPT, outlet 1/4 NPT
  • Maximum operating pressure 25 psig (1.7 bar)* to vacuum
  • Maximum pressure 25 psig (1.7 bar)

Model 4 Part No. 401416 Quick Valve

  • Thermostatic air vent
  • For steam systems and process equipment
  • Operates on temperature change only; does not close against water
  • Must be installed 6-10″ (150-250mm) above horizontal return and 18″ (450mm) above the boiler water line
  • 1/2 NPT female and 3/4 NPT male straight shank
  • Maximum operating pressure 25 psig (1.7 bar)*
  • Maximum pressure 25 psig (1.7 bar)

Model 74 Part No. 401429 Steam Unit Heater Air Valve

  • Float-type thermostatic vent • Single non-adjustable port
  • 1/2 NPT female and 3/4 NPT male straight shank
  • Install 6-10″ (150-250mm) above horizontal return and 18″ (450mm) above the boiler water line
  • Maximum operating pressure 35 psig (2.4 bar)*
  • Maximum pressure 35 psig (2.4 bar)
Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documentation & Tools

Interactive Tools