It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Overview Solutions Documentation & Tools
Overview

Overview

Product Features

N/A

Y Strainers are designed for steam, oil or water lines. Strainers should be installed ahead of temperature regulating and/or pressure reducing valves and steam traps to protect their moving parts from dirt, this is particularly important for new installations.

 

SCREWED NPT END

ystrainer-screwednpt.png

Model 415C

  • Cast iron body
  • Maximum pressure:
    • 250 psig (17.3 bar) for steam service
    • 400 psig (27.6 bar) for water service
  • Available in sizes 1⁄2″ – 3″ NPT

Model 420C

  • Cast brass body
  • Maximum pressure:
    • 300 psig (20.6 bar) for steam service
    • 400 psig (27.6 bar) for water service
  • Available in sizes 1⁄2″ – 3″ NPT

 

FLANGED END

Model 450C

  • Cast iron body
  • Maximum pressure:
    • 125 psig (8.6 bar) for steam
    • 200 psig (13.8 bar) for water
  • Available in sizes 2 1/2″ – 8″ (65-200mm)

Model 460A, 460B

  • Cast iron body
  • Maximum pressure:
    • 250 psig (17.3 bar) for steam
    • 500 psig (35 bar) for water
  • Available in sizes 2 1⁄2″ – 8″ (65-200mm)
Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documentation & Tools

Interactive Tools