It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Relief & Reducing Valves ASME Safety Relief Valves

Overview Solutions Documentation & Tools
Overview

Overview

Product Features
  • Engineered in accordance with Section IV of the ASME boiler and pressure code for heating boilers with capacities certified by the National Board of Boiler and Pressure Vessel Inspectors.
  • Offer the highest BTUH ratings available on the market today for valves in their class (790,000 to 5,999,000 BTUH)
  • EPDM diaphragm operated (cast iron models) and diaphragm assisted (bronze models) have an effective area approximately 5 times greater than conventional “pop-type” relief valves to help overcome the effects of fouling.
  • Low differential between opening and closing pressures helps to prevent conditions under which system water might flash to steam and cause hammering

Protect fired and unfired hot water vessels against hazardous operating pressures.

Solutions

Solutions

Recommended Solutions

HVAC Heating
Building Systems HVAC Heating
HVAC Cooling
Building Systems HVAC Cooling
Documentation & Tools

Documentation & Tools

Interactive Tools