It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Flow Control Valves & Fittings Copper Red Ring Monoflo Fittings

Overview Solutions Documentation & Tools Submittals
Overview

Overview

Product Features
  • Connect risers to the main, assuring proper division of water to each heating unit regardless of type and its position in the system.
  • Recommended for most installations including cast iron non-ferrous baseboards, free-standing radiation or convectors.
  • Only one fitting is needed for most installations for adequate diversion for upfeed radiation. For most applications, a second fitting can be used if higher resistance is required

Copper Red Ring Monoflo Fittings let you use a single pipe to serve as both supply and return main.

Solutions

Solutions

Recommended Solutions

HVAC Heating
Building Systems HVAC Heating
HVAC Cooling
Building Systems HVAC Cooling
Documentation & Tools

Documentation & Tools

Interactive Tools

Brochure

Manual

Guideline

Submittals

Submittals