It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Pressure Independent Flow Limiting Valves Circuit Sentry

Overview Solutions Documentation & Tools Submittals
Overview

Overview

Product Features
  • Keeps constant fluid flow, automatically compensating for fluctuating pressure conditions
  • Unique diaphragm pressure control element allows one cartridge (flow cartridge) for most systems
  • Large open flow paths for clog-free operation
  • Union connection allows for maximum piping flexibility and elimination of unnecessary pipe fittings
  • No requirement on pipe lengths before and after the valve for easier application and piping
  • Broad product size range (1/2″ to 20″)

The Bell & Gossett Circuit Sentry is a calibrated pressure independent flow limiting valve with a precision machined ball type shutoff valve, and commissioning measurement ports. The valve is designed for flow limiting-style balancing of both HVAC cooling and heating circuits; the valve is not for use in potable water systems. The use of the flow cartridge facilitates easy flushing of the piping upon commissioning the system.

The integral automatic flow rate cartridge maintains the flow rate in the controlled circuit. The optimum flow rate is maintained at a constant level even under fluctuating pressure conditions from as little as 2 PSI to as much as 60 PSI of differential pressure. In a properly designed system the valve automatically ensures system balance, regardless of changing pressure conditions normally associated with variable speed pumping. Integral P/T-ports for needle system and/or drain are available as options, as are a variety of end connections on valves from 1/2″ to 2 1/2″ in size, with either female NPT or sweat fixed ends, and a union end with sweat, female NPT or male NPT. Valves are normally equipped with 1″ long capped readout ports fitted with internal check valves.

Solutions

Solutions

Recommended Solutions

HVAC Cooling
Building Systems HVAC Cooling
HVAC Heating
Building Systems HVAC Heating
Documentation & Tools