It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Manual Balance Valves Venturi Balance and Flow Measurement Valve with Ball/Butterfly Valve

Overview Solutions Documentation & Tools Submittals
Overview

Overview

Product Features
  • Calibrated Accurate Flow Control and Measurement
  • Sizes from ½” – 12”
    •    Brass valves with integrated ball valve ½” – 2”
    •    Steel valves with optional butterfly valves 2½” – 12”
  • Multiple End Connections Available
    •    Union – Upstream (1/2” – 2”)
    •    Sweat (Female) and NPT (Male and Female) (1/2” – 2”)
    •    Flanged 2½” – 12”
    •    Grooved 2½” – 12”
    •    Weld End 2½” – 12”
  • Flow Range up to 7,200 GPM
  • Integrated Valved Readout Ports

Bell & Gossett Venturi valves provide balance, ease of commissioning, and shut-off for use in a wide range of HVAC systems. The venturi design combines efficient and accurate flow balancing with minimal pressure loss. The ball/butterfly valve provides complete shut-off capability for use when servicing a section of your system.

Venturi valves are available in a wide range of sizes and connections to meet all your system demands. Brass valves, in sizes ½” through 2”, utilize a calibrated full port ball valve and feature a memory stop and two integrated pressure/temperature ports for easy ∆P measurement. Additionally, all brass Venturi valves feature a union tailpiece inlet connection, allowing for quick installation and servicing of system components.

For larger sized systems, our steel Venturi valves are available in sizes from 2½” to 12” with your choice of flanged, grooved, or weld end connections. The optional butterfly valve includes a 10 position memory stop and can provide complete shut off. Valves also include 2” pressure/temperature ports for easy ∆P measurement even in insulated systems.

Solutions

Solutions

Recommended Solutions

HVAC Heating
Building Systems HVAC Heating
HVAC Cooling
Building Systems HVAC Cooling
Pressure Boosting
Building Systems Pressure Boosting
Documentation & Tools