It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Thermoflo Indicator

Overview Solutions Documentation & Tools Submittals
Overview

Overview

Product Features
  • Ensures Economical Use of Horsepower
  • Built To Last. Ruggedly constructed to 125 lbs. (862 kPa) working pressure.
  • Quiet Operation
  • Individually Calibrated
  • Low Pressure Drop
  • Economical To Install
  • Shutoff Valves
  • Multi-Circuit Hydronic Systems

For balancing water flows With a B&G Thermoflo Indicator installed in each circuit of a Hydronic System, flows can be accurately balanced according to design requirements.

Ensures Proper Flow Through:
1. Multiple heating or cooling circuits.
2. Primary secondary bridges.
3. Boilers or chillers.
4. Condensers.
5. Air handling units.
6. Heat exchangers.
7. Process heating or cooling circuits.
8. Cooling towers.

APPLICATIONS:
Large systems using direct return and heating-and-cooling systems in particular require this device. Thermoflo Indicators can be installed wherever and when-ever Hydronic flow rate information is desired.

Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documentation & Tools

Interactive Tools

Brochure

Manual

Submittals

Submittals

Submittal