It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Thermoflo Balancer

Overview Solutions Documentation & Tools Submittals
Overview

Overview

Product Features

N/A

A Device for Instant Visual Balancing of Hydronic Systems.

The Thermoflo Balancer is a visual flow indicator with a dual flow scale calibrated in gallons and liters per minute. This unique product provides both circuit balance and visual flow indication.

It can be serviced without breaking the piping connections.

With Bell & Gossett Thermoflo balancer installed in each circuit or zone, the entire system can be quickly balanced to meet original design calculation.

Thermoflo Balancers can be installed in any position with the directional arrow pointing downstream. Designed for use with water with a pH range of 7 to 9.

Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documentation & Tools

Interactive Tools

Brochure

Manual

Guideline

Submittals

Submittals

Submittal