EcoSense EcoSense pH100A Meter Kit

Overview Documentation & Tools ;
Overview

Overview

YSI's EcoSense® product line of compact, handheld instruments includes the pH100A pH meter. For simple, one handed operation for pH readings or mV values and temperature the pH100A is a logical choice. 

Product Features
  • 1-year instrument warranty
  • IP67 waterproof housing
  • Internal buffer recognition
  • Auto or manual temperature compensation
  • CE compliance
  • Sensors are available as single parameter or combinations for pH or mV and temperature
  • Low battery indicator with 1000 hour battery life
  • Electrode offset recognition
  • Autolock mode holds stable readings on display
  • Displays electrode efficiency
  • 50 data set memory

The low overall cost of ownership includes an economical list price, competitively priced probes compared to other manufacturers, and rugged, reliability limiting down time. Designed specifically for spot sampling applications, the pH100A meter will fill the need for simple, one-handed operation instrumentation.

Whether the need is a single monitoring instrument for temperature and pH or mV for wastewater, surface water, or aquaculture, the pH100A pH tester is up to the task.

The YSI pH100A also allows the ability to connect a flat-tipped (112-1) double-junction and piercing-tipped (111-1) probe for additional applications. In addition, the pH probes have waterproof, submersible cables along the length of the cable unlike many competitive probes.

Official WEFTEC 2012 Operations Challenge instrument for pH. (pH100)

The pH100A (gray) directly replaces the pH100 (blue).

Kits are available as an instrument, cable (1- or 4-meters), and hard-sided case.

Order: pH100ACC-01 or pH100ACC-04

SKU: 606067 - EcoSense pH100A Cable, 1 M
SKU: 606033 - EcoSense pH100A Cable, 4 M

Documentation & Tools

Documentation & Tools

Brochure

Specification