Overview Documentation & Tools ;
Overview

Overview

Product Features

The DO200M dissolved oxygen instrument offers fast dissolved oxygen response times in wastewater, surface water, and aquaculture applications. Available sensors are EPA approved for wastewater compliance reporting of BOD, CBOD, and DO. Compared to the EcoSense® DO200A, the DO200M features extended memory and simple data transfer with a micro-USB port.

The following DO200M purchase options are available:

601027: DO200M instrument only

601028: DO200M instrument, hard-sided transport case, polarographic probe with 1 meter field cable, 5908 cap membrane kit

601029: DO200M instrument, hard-sided transport case, polarographic probe with 4 meter field cable, 5908 cap membrane kit

601030: DO200M instrument, hard-sided transport case, polarographic probe with 10 meter field cable, 5908 cap membrane kit

Features of the DO200M include:

  • Waterproof micro-USB port for transferring data to PC; no software required
  • Holds 250 data sets; no need to write down data
  • Real-time clock for date/time stamp of saved data
  • User-selectable recalibration prompt provides reminder to calibrate
  • IP-67 waterproof housing
  • Automatic temperature compensation; manual input for salinity and pressure compensation
  • 1-year instrument and probe warranty
  • 1-, 4- and 10-meter field cables available; lab self-stirring BOD probe also available
  • Low battery indicator with 150 hour battery life
  • Screw-on cap membranes with fast response and low-stirring requirement
  • Auto shutoff function after 30 minutes of inactivity

The DO200M is designed for quick, accurate results in an economical platform. With a one-year instrument and electrode warranty, waterproof case and ease of use, the EcoSense DO200M will fit your needs.

You can also download The Dissolved Oxygen Handbook covering all things DO related from technologies, to maintenance and calibrations, and acquiring the best data.

 

Documentation & Tools

Documentation & Tools

Brochure

Specification