Aanderaa Sensors Temperature Sensor

4060
Overview Specifications Solutions Documentation & Tools
Overview

Overview

The Aanderaa Temperature Sensor 4060 is a compact, intelligent temperature sensor designed for use on Aanderaa's Dataloggers and as stand-alone units.

Product Features
  • Smart Sensor technology
  • Plug and Play Sensor
  • Calibration coefficients are stored in the sensor
  • Depth rating of 6000 meters
  • Short response time, less than 2 seconds
  • Rugged and Robust with minimal and simple maintenance needs
  • Resolution: 0.001ºC
  • Output format 4060: AiCaP CANbus, RS-232
  • Output format 4060R: RS-422

A compact fully integrated water sensor for measuring the water temperature. The Aanderaa Temperature Sensor 4060 is designed to be mounted on Aanderaa Recording Instruments top-end plate or connected to the Aanderaa SMARTGUARD datalogger using AiCaP CANbus or in other measurement systems using the RS-232 interface. The 4060R sensor is designed for use with long cables by means of RS-422 full duplex interface and Dataloggers. The temperature sensor can also be used as stand alone, and is easily integrated in other measurement systems with third party dataloggers.      

The sensor is based on A thermistor-bridge. A Digital Signal Processor controls the sampling of the bridge and calculates the calibrated water temperature in engineering units. The sensor is housed in a rugged titanium cylinder. When mounted onto an Aanderaa RCM Recording Current Meter or datalogger platform, the sensor output signal is by default engineering data. Raw data can be selected as additional output.

Specifications

Specifications

Specifications
Temperature Sensor
Shallow Water
X
Intermediate Water
X
Deep Water
X
Used with Seaguard or Smartguard: on top-end plate, on string or connected via cable. Output: AiCap
X
RS-232 via cable
X

Please Note: Temperature is also available as a second parameter from most of the other Aanderaa smart sensors. However the Temperature sensor is more accurate and has a faster response time.

Solutions

Solutions

Recommended Solutions

Ocean & Coastal
Environmental Monitoring & Analysis Ocean & Coastal
Documentation & Tools

Documentation & Tools

Specification