IQ Sensor Net IQ Sensor Net ViSolid Suspended Solids Probe

Overview Specifications Solutions Documentation & Tools ;
Overview

Overview

Product Features
  • Digital suspended solids sensor
  • Ultrasonic cleaning without mechanics
  • Extremely low-maintenance
  • Highly accurate factory calibration
  • High operational safety (sensor check function)
  • Sea water sensor available

The WTW IQ Sensor Net ViSolid® Suspended Solids Probe uses optical sensors for the in-situ use to measure suspended solids via scattered light and direct back-scattering with ultrasonic cleaning system.

The ultrasonic cleaning system ensures the low-maintenance and continuously reliable measuring operation of the sensors, which are therefore very suited for extreme applications, such as wastewater treatment plants.

With higher particle concentrations, the procedures of turbidity measurement are only suitable in some cases; here, you will need special measuring techniques to determine the concentration. WTW uses two procedures, which are used depending on the suspended solids concentration: With low concentrations, a scattered light measurement is used; for higher concentrations, the direct back-scattering yields optimal results.

The sea water model includes the sensor for use in special media: All wetted parts are made of titanium and plastic and are therefore extremely resistant to corrosion.

2 versions:

  • ViSolid 700 IQ - IQ sensor for total suspended solids (SKU: 600012)
  • ViSolid 700 IQ - like 700 I, but sea water version (SKU: 600013)
Specifications

Specifications

Specifications
ViSolid® 700 IQ
ViSolid® 700 IQ SW*
Order No.
600012
600013
Measuring method
Procedure for measuring scattered light
Procedure for measuring scattered light
Measuring range: g/l SiO2 % SiO2
0 ... 300 g/l SiO2 0 … 30% SiO2
0 ... 300 g/l SiO2 0 … 30% SiO2
Measuring range: g/l TSS % TSS
0 ... 1000 g/l TSS 0 … 100% TSS
0 ... 1000 g/l TSS 0 … 100% TSS
Resolution: g/l SiO2 % SiO2
Automatic according to measuring range 0.1 mg/l ... 1 g/l Automatic according to measuring range 0.001 % ... 0.01 %
Automatic according to measuring range 0.1 mg/l ... 1 g/l Automatic according to measuring range 0.001 % ... 0.01 %
Resolution: g/l TSS % TSS
Automatic according to measuring range 0.1 mg/l ... 1 g/l Automatic according to measuring range 0.001 % ... 0.1 %
Automatic according to measuring range 0.1 mg/l ... 1 g/l Automatic according to measuring range 0.001 % ... 0.1 %
Calibration
Typical sludge characteristics stored: matrix type 1, matrix type 2 Calibration by user: adjustment via correction factor, 1-point or multi-point calibration possible
Typical sludge characteristics stored: matrix type 1, matrix type 2 Calibration by user: adjustment via correction factor, 1-point or multi-point calibration possible
Cleaning System
Ultrasound cleaning system
Ultrasound cleaning system
SensCheck
Contamination detection of optical window; failure of cleaning system
Contamination detection of optical window; failure of cleaning system
Pressure Resistance
10 bar (incl. sensor connection cable)
10 bar (incl. sensor connection cable)
Ambient Conditions
Operating temperature: 32 ... 140 °F (0 ... 60 °C); ultrasonic cleaning system: 32 ... 104 °F (0 ... 40 °C) (overheating protection); Storage temperature: 23 ... 149 °F (-5 ... +65 °C)
Operating temperature: 32 ... 140 °F (0 ... 60 °C); ultrasonic cleaning system: 32 ... 104 °F (0 ... 40 °C) (overheating protection); Storage temperature: 23 ... 149 °F (-5 ... +65 °C)
Electrical connections
2-wire shield cable with quick fastener to sensor
2-wire shield cable with quick fastener to sensor
Electromagnetic Compatibility
EN 61326, Class B, FCC Class A; Intended for indispensable operation
EN 61326, Class B, FCC Class A; Intended for indispensable operation
Certifications
CE
CE
Mechanical
Measuring window: Sapphire; Sensor body: V4A stainless steel 1.4571; Sensor head: V4A stainless steel 1.4571; Protection rating: IP 68
Measuring window: Sapphire; Sensor-body: Titanium, POM Sensor head: Titanium; Protection rating: IP 68
Weight (without cable)
Approx. 2.18 lb (900 g)
Approx. 3.13 lb (1420 g)
Warranty
2 years for defects in quality
2 years for defects in quality
Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documentation & Tools

Brochures

Manual

Specification

+

There was a problem...

Install for this language not supported at the moment. Please try again later.