IQ Sensor Net MIQ/PS Power Supply Module

Overview Specifications Documentation & Tools ;
Overview

Overview

Product Features

The WTW IQ Sensor Net MIQ/PS Power Supply Module supports a wide range power supply from 100 to 240 VAC for the IQ Sensor Net system.

  • Equivalent to NEMA 4X certification
  • IP66 Certification
  • Power up to 6 modules

The WTW IQ Sensor Net MIQ/PS Power Supply Module can power up to 6 modules depending on their power consumption, with a maximum power output of 18 watts.

MIQ/PS SKU: 480 004Y

MIQ/24V SKU: 480 006Y

Specifications

Specifications

Specifications
SKU: 480 004Y
SKU: 480 006Y
Certifications
equivalent to NEMA 4X (not suitable for conduit connection), IP-66
equivalent to NEMA 4X (not suitable for conduit connection), IP-66
Equipment used with
Integrated Lightning Protection
282/284 and 2020 XT
Integrated Lightning Protection
Yes
Yes
Languages
English, German
German, English
Operating Temperature
-4 to 131 °F (-20 to 55 °C)
-4 to 131 °F (-20 to 55 °C)
Power
Directly via the IQ SensorNet
24 VAC or 24 VDC
Smart Sensors / Ports
Yes
Yes
Storage Temperature
-13 to 149 °F (-25 to 65 °C)
-13 to 149 °F (-25 to 65 °C)
Warranty
Enclosure: 3 years
Enclosure: 3 years
Documentation & Tools

Documentation & Tools

Brochures

+

There was a problem...

Install for this language not supported at the moment. Please try again later.