IQ Sensor Net IQ Sensor Net MIQ/MC3 Controller

Overview Specifications Solutions Documentation & Tools ;
Overview

Overview

Product Features
  • MIQ/MC3 Controller is a module with network connection via ethernet/WIFI interface for the multi-parameter system IQ SENSOR NET 2020 3G for up to 20 sensors
  • The integrated LAN interface allows the simplest network and internet connection (integrated web server) and remote access.
  • Connection to the PLC made easy by Profibus DP, MODBUS RTU, EthernetIP, Modbus TCP and Profinet.
  • Quick software updates and data backup via the standard USB interface.

The availability or retrieval of online measured values - any time and from anywhere in the world - by means of network-capable computers and smart phones, is becoming more and more important for users in the industrial and wastewater treatment field. Modern online measuring technology must therefore allow a simple and cost-effective connection to local networks as well as to the internet. 

WTW sets standards for this with their new controller product series WTW IQ Sensor Net MIQ/MC3 Controller, which has a standard integrated ethernet/LAN interface. The connection by means of existing routers into system networks and to the internet can be realized easily and cost-effectively without additional accessories. Thanks to the integrated web servers, data can be retrieved by means of internet-ready devices such as computers, tablets or smart phones, via web browsers. 

The field busses PROFIBUS DP and Modbus RTU (connected via RS485 interface), PROFINET, EtherNet/IP and Modbus TCP (connected via LAN) ensure a reliable and direct data transfer to the PLC. 

The standard USB interface allows easy software updates and data backup. The latter can also be done from the internet onto a computer. The necessary PC software IQ Software Pack CONNECT also allows the backup of configuration data as well as settings from the system. The user interface for these settings is the same as on the terminal MIQ/TC 2020 3G.

Multiple versions:

  • MIQ/MC3 - Controller for System 2020 (SKU: 471020)
  • MIQ/MC3-MOD - Controller, incl. Modbus RTU (SKU: 471022)
  • MIQ/MC3 - Controller, incl. Prof (SKU: 471023)
Specifications

Specifications

Specifications
471020 MIQ/MC3
471022 MIQ/MC3
471023 MIQ/MC3
MIQ Module Coupling at Front
Combined mechanical and electrical connection for rapid docking and removal of the MIQ/TC 2020 3G Terminal/Controller (configurated as Terminal) and for docking additional modules
Combined mechanical and electrical connection for rapid docking and removal of the MIQ/TC 2020 3G Terminal/Controller (configurated as Terminal) and for docking additional modules
Combined mechanical and electrical connection for rapid docking and removal of the MIQ/TC 2020 3G Terminal/Controller (configurated as Terminal) and for docking additional modules
MIQ Module Coupling at Rear
Combined mechanical and electrical connection, for rapid coupling to MIQ modules, up to 3 modules as a stack mounted unit possible
Combined mechanical and electrical connection, for rapid coupling to MIQ modules, up to 3 modules as a stack mounted unit possible
Combined mechanical and electrical connection, for rapid coupling to MIQ modules, up to 3 modules as a stack mounted unit possible
Cable Feeds
2 screw cable glands M 16 x 1.5
2 screw cable glands M 16 x 1.5
2 screw cable glands M 16 x 1.5
Terminal Connections
Screw terminal strips Terminal area for solid conductors: 0.2 ... 4.0 mm2 Terminal area for flexible conductors: 0.2 ... 2.5 mm2 accessible by opening cover
Screw terminal strips Terminal area for solid conductors: 0.2 ... 4.0 mm2 Terminal area for flexible conductors: 0.2 ... 2.5 mm2 accessible by opening cover
Screw terminal strips Terminal area for solid conductors: 0.2 ... 4.0 mm2 Terminal area for flexible conductors: 0.2 ... 2.5 mm2 accessible by opening cover
IQ Sensor Net Terminal Connections
Terminal connections for the IQ Sensor Net are available on each module and can be used as required: - for connecting sensors - as an input/output or for looping through/branching of the IQ Sensor Net cable
Terminal connections for the IQ Sensor Net are available on each module and can be used as required: - for connecting sensors - as an input/output or for looping through/branching of the IQ Sensor Net cable
Terminal connections for the IQ Sensor Net are available on each module and can be used as required: - for connecting sensors - as an input/output or for looping through/branching of the IQ Sensor Net cable
Other Functions
Two LEDs, yellow and red, for monitoring the operating voltage of the IQ Sensor Net; IQ Sensor Net ­connection, Integrated local identity function; Integrated switchable terminal resistor (SN terminator)
Two LEDs, yellow and red, for monitoring the operating voltage of the IQ Sensor Net; IQ Sensor Net ­connection, Integrated local identity function; Integrated switchable terminal resistor (SN terminator)
Two LEDs, yellow and red, for monitoring the operating voltage of the IQ Sensor Net; IQ Sensor Net ­connection, Integrated local identity function; Integrated switchable terminal resistor (SN terminator)
USB interface
USB-A
USB-A
USB-A
Ethernet port
RJ45 socket or LSA terminal strip can be used
RJ45 socket or LSA terminal strip can be used
RJ45 socket or LSA terminal strip can be used
Datalogger
Data memory for up to 525.600 data sets
Data memory for up to 525.600 data sets
Data memory for up to 525.600 data sets
Electric Supply
Directly via the IQ Sensor Net when coupled to MIQ module
Directly via the IQ Sensor Net when coupled to MIQ module
Directly via the IQ Sensor Net when coupled to MIQ module
Ambient Conditions
Operating temperature: -4 °F … 131 °F (-20 °C … +55 °C); Storage temperature: -13 °F … 149 °F (-25 °C … +65 °C)
Operating temperature: -4 °F … 131 °F (-20 °C … +55 °C); Storage temperature: -13 °F … 149 °F (-25 °C … +65 °C)
Operating temperature: -4 °F … 131 °F (-20 °C … +55 °C); Storage temperature: -13 °F … 149 °F (-25 °C … +65 °C)
Housing Material
ASA (Acrylonitrile-Styrene-Acryloesterpolymer)
ASA (Acrylonitrile-Styrene-Acryloesterpolymer)
ASA (Acrylonitrile-Styrene-Acryloesterpolymer)
Protection Rating
IP 66 / corresponding to NEMA 4X (not for direct conduit connections). Conduits need to be connected with flexible adapters (CC-Box), respectively with adapters CC-PM..
IP 66 / corresponding to NEMA 4X (not for direct conduit connections). Conduits need to be connected with flexible adapters (CC-Box), respectively with adapters CC-PM..
IP 66 / corresponding to NEMA 4X (not for direct conduit connections). Conduits need to be connected with flexible adapters (CC-Box), respectively with adapters CC-PM..
Dimensions (W x H x D)
5.67 x 6.81 x 2.05 in. (144 x 173 x 52 mm)
5.67 x 6.81 x 2.05 in. (144 x 173 x 52 mm)
5.67 x 6.81 x 2.05 in. (144 x 173 x 52 mm)
Weight
Approx. 1.98 pounds (0.9 kg)
Approx. 1.98 pounds (0.9 kg)
Approx. 1.98 pounds (0.9 kg)
Certifications
ETL, cETL (conforms with relevant UL Canadian standards), CE
ETL, cETL (conforms with relevant UL and Canadian standards), CE
ETL, cETL (conforms with relevant UL and Canadian standards), CE
Electromagnetic Compatibility
EN 61326-1, Class B; FCC Class A
EN 61326-1, Class B; FCC Class A
EN 61326-1, Class B; FCC Class A
Integrated Overvoltage Protection
According to EN 61326-1 enhanced overvoltage protection for the entire system, implemented in each component
According to EN 61326-1 enhanced overvoltage protection for the entire system, implemented in each component
According to EN 61326-1 enhanced overvoltage protection for the entire system, implemented in each component
Connection Medium Cable
IQ Sensor Net cable SNCIQ or SNCIQ/UG (underground cable with additional PVC coating): ­ 2-wire with shield; 2 x 0.75 mm2; Filler cord for easy connection of shield: 0.75 mm2; pressure resistant to 10 bar
IQ Sensor Net cable SNCIQ or SNCIQ/UG (underground cable with additional PVC coating): ­ 2-wire with shield; 2 x 0.75 mm2; Filler cord for easy connection of shield: 0.75 mm2; pressure resistant to 10 bar
IQ Sensor Net cable SNCIQ or SNCIQ/UG (underground cable with additional PVC coating): ­ 2-wire with shield; 2 x 0.75 mm2; Filler cord for easy connection of shield: 0.75 mm2; pressure resistant to 10 bar
Connection Characteristics
Energy and data transfer via 2 wire technique; resistant to reversed polarity; Comprehensive EMC shield control; cable topology within IQ Sensor Net system as required, e.g. in the form of a line, tree, star, multiple star; Total cable length: max. 1000 m/1094 yds (without signal amplifying), with signal amplifying module MIQ/JBR additional 1000 m/1094 yds (max 3000 m/3282 yds)
Energy and data transfer via 2 wire technique; resistant to reversed polarity; Comprehensive EMC shield control; cable topology within IQ Sensor Net system as required, e.g. in the form of a line, tree, star, multiple star; Total cable length: max. 1000 m/1094 yds (without signal amplifying), with signal amplifying module MIQ/JBR additional 1000 m/1094 yds (max 3000 m/3282 yds)
Energy and data transfer via 2 wire technique; resistant to reversed polarity; Comprehensive EMC shield control; cable topology within IQ Sensor Net system as required, e.g. in the form of a line, tree, star, multiple star; Total cable length: max. 1000 m/1094 yds (without signal amplifying), with signal amplifying module MIQ/JBR additional 1000 m/1094 yds (max 3000 m/3282 yds)
Warranty
3 years for defects of quality
3 years for defects of quality
3 years for defects of quality
Documentation & Tools

Documentation & Tools

Brochures

+

There was a problem...

Install for this language not supported at the moment. Please try again later.