Argonaut-ADV® Shallow Water Flow Monitoring

Overview Solutions Documentation & Tools ;
Overview

Overview

Product Features
  • Ideal for low-flow, shallow water monitoring
  • Fixed sampling volume of 0.25cc located 10 cm from transducer
  • 3-D down-looking 10 MHz ADV probe on 15 cm stem
  • RS232 and SDI-12 communication protocols
  • Flexible sampling strategies for reduced duty cycle operation and extended deployments

Providing robust velocity measurements in a compact, easy-to-use package, the SonTek Argonaut-ADV is the ultimate instrument for shallow water flow monitoring. Ideal for low-flow applications in shallow streams, marshes, lakes, or water treatment facilities, the 3-axis (3D) Argonaut-ADV's advanced Doppler technology measures single-point velocity away from flow obstructions. All signal processing is done internally, allowing the Argonaut-ADV to be readily integrated with a wide range of additional sensors.

Standard Features

  • 4 MB internal memory (over 100,000 samples)
  • Acoustic altimeter
  • Compass/tilt sensor
  • Internal battery pack
  • Temperature sensor for automatic sound speed compensation

Optional Features

  • 2-D side-looking ADV probe
  • Integrated pressure sensor for water level measurement
  • RS422 output
  • High capacity external battery
Solutions

Solutions

Recommended Solutions

Surface Water & Groundwater
Environmental Monitoring & Analysis Surface Water & Groundwater
Fisheries
Surface Water & Groundwater Fisheries
Underwater Navigation
Ocean & Coastal Underwater Navigation
Ocean & Coastal
Environmental Monitoring & Analysis Ocean & Coastal
Tides & Currents
Ocean & Coastal Tides & Currents
Fisheries
Ocean & Coastal Fisheries
Hydrographic Surveying
Ocean & Coastal Hydrographic Surveying
Deep Water (>200m)
Ocean & Coastal Deep Water (>200m)
Documentation & Tools

Documentation & Tools

Brochures

Specification

+

There was a problem...

Install for this language not supported at the moment. Please try again later.