Pro Series pH/ORP/ISE Field Cable

SKU: 60510-1
Overview Documentation & Tools ;
Overview

Overview

Product Features

The 60510 is a 1-port cable for use with the Professional Plus and Pro10 instruments. The port requires a pH, ORP, or ISE sensor.

The 60510 pH/ORP/ISE cables ONLY work with the YSI Pro Plus and Pro10 instruments. Cables can be ordered in lengths of 1-, 4-, 10-, 20-, and 30-meters. Cables over 1-meter come with the 603062 cable management kit.

Cables include an integrated temperature sensor but do NOT come with a pH, ORP, or ISE sensor.

The Pro10 instrument can display pH or ORP. Sensors available for use with a Pro10 instrument and a 60510 cable include the 605101 pH, 605102 ORP, and 605323 amplified pH.

The Pro Plus instrument can display pH, ORP, nitrate, ammonium, and chloride. Sensors available for use with a Pro Plus and a 60510 cable include the 605101 pH, 605102 ORP, 605103 pH/ORP combo, 605104 ammonium, 605105 chloride, 605106 nitrate, 605323 amplified pH, and 605324 amplified pH/ORP combo.

Amplified pH and pH/ORP sensors are recommended for cables longer than 20 meters and in applications with very cold waters.

SKU: 60510-1 - Pro Series pH/ORP/ISE Cable - 1 m
SKU: 60510-4 - Pro Series pH/ORP/ISE Cable - 4 m
SKU: 60510-10 - Pro Series pH/ORP/ISE Cable - 10 m
SKU: 60510-20 - Pro Series pH/ORP/ISE Cable - 20 m
SKU: 60510-30 - Pro Series pH/ORP/ISE Cable - 30 m

Documentation & Tools

Documentation & Tools

Brochure

Specification